Front Handle, for Type R Side Panels
Hover to magnify image or click to enlarge
Front Handle, for Type R Side Panels
The front handle for a rugged subrack have a load-carrying capacity 30 kg. It optimzes the assembly of a subrack into a cabinet.
Details
Resources
Features
- Load-carrying capacity 30 kg
- Suitable for 3 and 6 U side panels
- The form of the handle make it much easier to assemble the M6 fixing screws
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.