EuropacPRO EMC Shielding Kit, Between Horizontal Rails
Hover to magnify image or click to enlarge
EuropacPRO EMC Shielding Kit, Between Horizontal Rails
The contact strip makes contact bewteen horizontal rails. If two horizontal rails are mounted one above the other, the seals plus a metal strip enable EMC shielding.
Details
Resources
Features
- If two horizontal rails are mounted one above the other, the seals plus a metal strip enable EMC shielding
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.