EuropacPRO Adapter for Rear Fixing, DL3 Standard
Hover to magnify image or click to enlarge
EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet. It guarantees shock and vibration resitance up to 25 g.
Details
Resources
Features
- Guarantees vibration resistance up to 25g as per IEC 61587 DL3
- Adapters for other cabinet models available on request
- Mounts onto rear of ruggedized subrack and to Varistar cabinet uprights
Specifications
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.