Board Cage for Horizontal Board Installation
Hover to magnify image or click to enlarge
Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desktop cases. Pease add a front front panel to cover the assembly Kit.
Details
Resources
Features
- For horizontal mounting of double Euroboards in 3 or 4 U high subracks/cases
Specifications
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.