nVent LENTON Interlok HYA15HT Grout Additive, Hot Temperature
        
        Hover to magnify image or click to enlarge
      
        nVent LENTON Interlok HYA15HT Grout Additive, Hot Temperature
The nVent LENTON HYA15LM Grout Additive, Hot Temperature is designed to be used in conjunction with nVent LENTON Interlok grout-fill couplers and nVent LENTON Interlok HY15LM Grout. The additive is used to increase working time of the grout during hot temperature applications which allows for a longer time window to place the grout into the Interlok couplers. This proprietary grout additive increases the maximum working temperature of HY15LM grout from 100 °F (38 °C) to 122 °F (50 °C).
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Allows for hot temperature grouting
 - Increases grout working time in hot climates
 - Extends the construction season
 - For use in pump or gravity fill applications
 
Specifications
Asennusohje
Tapaustutkimus
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.