T-Series Vertical Sleeve, 22 mm, #7, 127 mm
Hover to magnify image or click to enlarge
Details
Resources
CAD
Features
- Designed to connect vertical reinforcing bars and angular reinforcing bars greater than 45 degrees
- Used to splice the same diameter bars
- Works with saw cut, flame cut and sheared bars
- Can be visually inspected after installation
- Available with extended sleeve lengths
Specifications
PRODUCT ATTRIBUTES
Tapaustutkimus
Tekninen käsikirja
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.