P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
Hover to magnify image or click to enlarge
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
Catalog#: EL25P13LN
Details
Application images
Resources
CAD
Features
- Designed to splice the same diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is NOT free to move in its axial direction
- Adjustability in the female end of the coupler allows the coupler to extend out to meet the taper-threaded reinforcing bar
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Certification
Esite
Tapaustutkimus
Tekninen käsikirja
Certifications
ITB
English,Polish
DoC KOT-2020-1328
Kontrollrådet PROD-164
English,Norwegian
ISO 15835-1:2018
Kontrollrådet PROD-130
English
ISO 15835
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.