Hylly tuuletusaukoin | Lattiakaapit, SHC
Hover to magnify image or click to enlarge
Hylly tuuletusaukoin | Lattiakaapit, SHC
This shelf can be adjusted in height and provides further mounting possibilities, especially for heavy components that cannot be fixed vertically. It has ventilation openings to ensure for proper air circulation within the enclosure.
Details
Benefits
Resources
Features
- Description: Mounted directly onto the enclosure`s frame.
- Material: 2 mm zinc plated steel.
- Maximum load: 500 N.
- Pack quantity: 1 shelf with mounting accessories.
Specifications
| Thickness | 2mm |
| Thickness | 14ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.