Skip to main content
Please Select Your Country/Language Preferences

LAY-IN WIREWAY, NEMA TYPE 12 TRANSPOSITION SECTIONS 90-DEGREE ELBOW - COUNTERCLOCKWISE; 19450; F88LE9KOKT; 19760; F22LE9KOKT; 19800; F44LE9KOKT; 19840; F66LE9KOKT Hover to magnify image or click to enlarge

Vuorotteluosiot, asetettava, saranoitu kansi

Lay-in Hinged-Cover Transposition Sections are used when it is necessary to rotate the open side of the wireway run by 90 degrees and still retain the lay-in feature.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.