Seinänivel pysty, S2MWJV


Seinänivel pysty, S2MWJV
Syspend 281-Max Vertical Wall Joint mounts the suspension system to a vertical surface, allowing the tube to extend vertically. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings.
Details
Resources
Video
Features
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Gray plastic cable access cover is included
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Asennusohje
Hyväksyntäviraston sertifikaatti

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.