Immersion Coil Chiller, TCI
Hover to magnify image or click to enlarge
Immersion Coil Chiller, TCI
Immersion Coil Chillers provide precision and reliability in a robust modular design. A cooling precision of ±1°F can be achieved for higher quality production. The large range of accessories and options allows multiple chiller configurations for maximum flexibility. The Immersion Coil Chiller has an eco-friendly design with high performance components.
Details
Resources
Features
- Hermetic scroll compressor, cooled by the refrigerant, complete with thermal cut-out.
- Refrigeration circuit brass pipes.
- Coil evaporator.
- High efficiency condensing coil.
- Axial fan.
-
Specifications
Asennusohje
Certification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.