Skip to main content
Please Select Your Country/Language Preferences

Fxxle9X Lay In Wireway Nema Type 12 Hover to magnify image or click to enlarge

90 asteen kulmakappale, asetettava, saranoitu kansi

Lay-in Hinged-Cover 90-Degree Elbows are used for right-angle wireway installations. Because sections of lay-in wireway can be mounted with covers oriented in any direction, three different 90-degree elbows are available. Proper selection allows the user to maintain the same access and thereby preserve the lay-in feature for right-angle installations.

Read more Read less

Industry Standards

Certified by Canadian Standards Association

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.