DIN-kiskot | Virranjakelu, MSDR
Hover to magnify image or click to enlarge
DIN-kiskot | Virranjakelu, MSDR
The galvanised, pre-cut DIN rail, MSDR, is a standard accessory available off the shelf. It offers flexible fixation of modular components.
Details
Benefits
Resources
Features
- Description: Cut to size DIN rail ready to be installed. The simplified panel design makes procurement easier and reduces assembly time.
- Material: Galvanized steel.
- Pack quantity: 5 pieces.
- Mounting requirements: To be used with modular system.
- The standard accessory is available off the shelf, and is pre-cut ready to be mounted into 600 or 800 mm wide enclosures
- A flexible fixation method for modular components, with a short delivery time, that ensures procurement, design and installation can be done efficiently reducing the labour time required
Specifications
| Finish | Galvanized |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.