CS480 Base Bracket Angle Coupling
Hover to magnify image or click to enlarge
CS480 Base Bracket Angle Coupling
CS480 Base Bracket Angle Coupling mounts the enclosure directly to horizontal surfaces, enabling 15-degree enclosure tilt.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Enclosure is mounted at a 15-degree incline angle
- Gasket and mounting hardware are included
- Surface mounting fasteners are not provided
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
Hyväksyntäviraston sertifikaatti
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.