Ilmanpaineen säädin, PLFR


Ilmanpaineen säädin, PLFR
This air pressure regulator with integrated pressure dial and manometer is used to adjust the air pressure in order to make the vortex cooler operate more efficiently. It filters both condensed water and particles.
Details
Benefits
Resources
Accessories
Features
- Description: Air pressure regulator with pressure dial, and manometer to adjust the air pressure. It filters condesated water and particles (>5µ). Maximum inlet pressure 13 bar, and at max pressure maximum temperature: 40 °C. Connection 1/4”.
- Delivery: Air pressure regulator and water trap.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.