Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
Hover to magnify image or click to enlarge
Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
For facilities which operate at low chilled water temperatures, there is an increased risk of condensation. The condensate water will drip into the condensate tray where it will be collected. This kit enables the device to remove the condensate water into a condensate management plambung network.
The kit is meant for installations with a condensate water plumbing overhead of the cooler. It transports the water with the help of a pump above the level of the condensate tray.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Provides condensate water management for facilities with low chilled water temperatures
- Condensate water which collects inside the condensate tray / bottom panel of the cooler will be removed
- Can be retrofitted even after cooler installation
Specifications
Asennusohje
Tietolomake
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.