Varistar CP Heavy-Load Cross Member
Hover to magnify image or click to enlarge
Varistar CP Heavy-Load Cross Member
Side crossbar to support 19" uprights in a 800 mm wide cabinet supporting 1600 kg static load. The hole pattern allows easy reccessment of the 19" plane in 25 mm increments.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Side crossbar to support 19" uprights in a 800 mm wide cabinet supporting 1600 kg static load
- Hole pattern allows easy reccessment of the 19" plane in 25 mm increments
Specifications
| Product Type | Bracket |
| Material | Steel |
| Works With | Varistar CP |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.