Telescopic Slides C-Profile for Cabinet
Hover to magnify image or click to enlarge
Telescopic Slides C-Profile for Cabinet
Telescopic slides with guiding profile for fitting in cabinets with 25 kg load capacity.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- For mounting 84 HP wide subracks in the 19" plane
- Loading capacity: 25 kg per pair
- The guiding profile (1) is matched to the fixing dimension in the cabinet (it is bolted to the 19" profile of the cabinet); the adaptor Rail (3) is matched to the depth and fixing dimension on the subrack (it is inserted into the guiding profile like a telescopic slide)
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Type | C Profile |
| Product Type | Telescopic Slide |
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.