RackChiller Rear Door Water Connection Set
Hover to magnify image or click to enlarge
RackChiller Rear Door Water Connection Set
The braided stainless steel hoses fit seemlessly to the the RackChiller Rear Door and corresponding accessory packages. They are equipped with 1 1/4" BSPP female swivels on both ends. The integrated rotary connection towards the cooler's coil. enables simple door operation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Pair of braided stainless steel flexible hoses
- One side of each hose with rotary connection to prevent torsion stress while opening / closing the door
- Swivels with 1 1/4" BSPP female thread for easy installation
- Perfectly fits to the RackChiller Rear Door and corresponding accessories
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.