RackChiller Rear Door Motorized Control Valve


RackChiller Rear Door Motorized Control Valve
This 2-way control valve enables the RackChiller Rear Door to modulate the coolant flow based on the cooling requirements. It is supplied with 24 VDC power directly by the RackChiller Rear Door controller.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 2-Way valve with pre-mounted electrical motor / actuator
- 24 VDC supplied directly by cooler controller
- 1" BSPT female thread, adapters for 1 1/4" BSPP included
- PN16: upto 16 bar pressure
- Low flow resistance with Kvs 16
Specifications
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.