nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductor per Phase


nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductor per Phase
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Input/output for neutral/ground conductor
- Resistance to solvent and hydrocarbon splashes
- Installs quickly and easily
- UV resistance
Specifications
Asennusohje
Tekninen käsikirja
Tekniset tiedot
Certifications
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914






- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.