nVent ERIFLEX FleXbus Stripper Cutter
Hover to magnify image or click to enlarge
nVent ERIFLEX FleXbus Stripper Cutter
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Made from double-blade, high-quality carbon steel and advanced plastic polymers
- Protects the user by eliminating contact with the blades, protecting fingers
- Allows stripping FleXbus Conductors insulation without damaging the conductive multi wires braid
- Reduces hand/arm fatigue due to less pull force
- Disposable
Specifications
Asennusohje
Tekninen käsikirja
Tekniset tiedot
Certifications
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1






- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.