Internal Retainer for Top Cover


Internal Retainer for Top Cover
The internal retainer is easily fitted without drilling, and allows the top cover to be removed only from inside. The retainer is only for IP 20 applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easily fitted without drilling
- Once assembled, the top cover can no longer be removed from the exterior
Specifications
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.