Alarm Beacon sensors
Hover to magnify image or click to enlarge
Alarm Beacon sensors
Alarm Beacon sensors are accessories attached to nVent Enlogic iPDUs, which are designed to create a visible alarm notification for an alert condition (or other userdefined situation) in an effort to notify IT personnel quickly and efficiently. They provide information via Web UI, SNMP, CLI/SSH interfaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- These devices produce visual alerts that direct users’ attention to a designated area
- The beacon is attached to an iPDU's sensor port 1 or port 2, and it flashes a red LED for 0.5 secs ON/0.5 secs OFF rhythmically until the issue is fixed or warnings are resolved
- A standard RJ-45 connector may be used to extend the Alarm Beacon up to a distance of 30.5 meters
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.