Aisle Containment Sliding Door
Hover to magnify image or click to enlarge
Aisle Containment Sliding Door
Aisle closing doors in different versions manual and automatic opening.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Suitable for 2000 and 2200 mm high cabinets
- Doors for lateral closure of cabinet row
- Black grey (RAL 7021)
- Double doors suitable for an aisle width of 1200 mm
- Trim is required for 2200 mm high cabinets; please order separately
Specifications
| Product Type | Cabinet Door |
| Material | Steel |
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.