19" Drawer With Keyboard 1 U, Touchpad, RAL 9005
        
        Hover to magnify image or click to enlarge
      
        19" Drawer With Keyboard 1 U, Touchpad, RAL 9005
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Extendable 1 U drawer with keyboard including function keys, number pad, touchpad
 - Locking at full extension and in the inserted state
 - Connection to USB for keyboard and mouse
 - Installation dimension 19" rail distance (c-dimension) from 470 ... 700 mm)
 - Color jet black (RAL 9005)
 
Specifications
| Product Type | Cabinet/Rack Drawer | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.