Heavy Duty Pipe Clamp Fire/Sprinkler EG 110–116mm 4" Pipe DN100, M10 M12 Rod
Hover to magnify image or click to enlarge
Heavy Duty Pipe Clamp Fire/Sprinkler EG 110–116mm 4" Pipe DN100, M10 M12 Rod
Catalog#: HDN116
Details
Application images
Resources
Features
- Fillet welded connector nut has flats to accommodate spanners
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.