Insulated Heavy-Duty Pipe Clamp 128-141mm, 5" Pipe, M12/M16, Geomet
Hover to magnify image or click to enlarge
Insulated Heavy-Duty Pipe Clamp 128-141mm, 5" Pipe, M12/M16, Geomet
Catalog#: HDI120G
Details
Application images
Resources
Features
- Fillet welded connector nut has flats to accommodate spanners
- Easy open flange for pipe sizes less than 4"
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.