Concept Two-Door Enclosures
        
        Pase el ratón para ampliar la imagen o haga clic para agrandarla
      
        Concept Two-Door Enclosures
Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.
                                      Detalles
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Recursos
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Características
- Seams continuously welded and ground smooth
 - Corner-formed doors
 - Simple easy-to-remove and install hinge pins with built-in captivation clip
 - High-torque threadless studs and fasteners on door
 - Minimum-width body flange provides maximum door opening (210 degrees)
 - Door opens 210 degrees
 - External formed body flange
 - Panel mounting studs fit optional Concept panels and other accessories
 - Mounting holes in back of body for optional external wall-mount brackets
 - Removable door with hidden hinges for clean, aesthetic appearance
 - Seamless foam-in-place gasket
 - Quarter-turn slotted latch(es)
 - Door alignment device on doors wider than 30 in.
 - Four hinges on 60in.-high enclosures
 - Grounding stud on body; bonding provision on door
 - Provisions on door for optional high-impact thermoplastic data pocket
 - Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
 - Installation instructions provided
 - Overlapping door design that provides full-width access
 - Three-point latch system on right-hand hinged door furnished with flush slotted insert
 
Especificaciones
| Grosor del cuerpo | 1.9 mm | 
| Grosor de puerta | 1.9 mm | 
| Grosor del cuerpo | 14 ga | 
| Grosor de puerta | 14 ga | 
| Material | Acero suave | 
| Acabado | Polvo recubierto | 
3D Step
Certificado de agencia de homologación
DXF 2D
Ficha técnica
Manual de instalación/Hoja de instrucciones
- Advertencia
 - Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.