Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Width
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 343 results (3245 items)

RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.

19" Fan Unit, 1 U, With Front Switch
Fan Unit for installation into a 1 U space within the Cabinet.

Front Panel 2 HP Wide for Combined Mounting
The 2 HP wide front panel covers an open slot.

Interscale Mounting Bracket for 70 mm FHC
The mounting bracket enables a user to assemble a processor.

Splitting Extrusion 6 U for Combined Mounting
The support is bolted into the grid holes of the horizontal rails.

Varistar CP Bottom Rear Panel, Shortened

RackPower Basic PDU, RB0xxx, 120 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with NEMA L5 outlets.

RackPower Basic PDU, RB0xxx, 230/400 VAC, 3-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outlets.

RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.

Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.

Novastar 19" Panel/Slide Mount
Novastar 19" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.

Horizontal Rail, Rear, Type H-VT, Heavy
The horizontal rail, type VT enables the direct assembly of a backplane.