920 Series, Operator Console
Pase el ratón para ampliar la imagen o haga clic para agrandarla
920 Series, Operator Console
nVent RAYCHEM 920 Series - Operator Console is a simple interface for the 920 Series controller, with LED displays and function keys to make it easy to program and operate. It allows you to test or monitor the heat tracing, examine or alter the configuration and look at or reset alarms. No additional handheld programming devices are needed. Settings are stored in nonvolatile memory in the event of power failure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Simple to program and operate
- Provides access to all monitored parameters, programmed values and alarm information
- Permanent or temporary for display/setup during maintenance: can be installed or removed under power even in hazardous areas
- Password protection, to provide enhanced field security
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.