Cable Entry Gland Plate Round Modular, CCFR
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Cable Entry Gland Plate Round Modular, CCFR
A fast, safe and versatile modular cable entry system in a round configuration, providing secure seals and strain relief for pre-assembled and unassembled cables with or without connectors.
Estándares del sector
UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997
UL94 V-0 Flammability
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
Detalles
Recursos
Características
- 0
- Halogen and silicone free cable entry system
- The frames, inlays and grommets can be combined in many ways ensuring you many versatile configuration options
- No need to disassemble and reconnect connectors on cables so manufactures warranty is not voided
- CCFR cable entry is quick and easy to assemble
- It is made of a sturdy, glass-fiber reinforced plastic
- CCFG grommets needs to be ordered separately
- CCFD dividers are bought separately as needed
- Operating Temperature: −40 to 120 °C / −40 to 248 °F
- Note: CCFR63 is presently awaiting UL review for addition to file; order components separately if UL requirement is present
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.