Finger guards | Potencia y Distribución, MSFG
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Finger guards | Potencia y Distribución, MSFG
These plastic finger guards, MSFG, are available off the shelf and provides and IP 2XC protection degree for cabling openings on internal side panels, MSPS, or mounting plates, MSMPN. With these, personnel can work safely within the enclosure, without any risk of contact with live sections.
Detalles
Ventajas
Recursos
Accesorios
Características
- Descripción: Accesory to avoid the access to the live parts through the cable openings in the internal side panels and mounting plates.
- Material: ABS.
- Suministro: 2 pieces.
- The standard accessory is available off the shelf, and provides a IP 2XC protection degree for cable openings while at the same time allowing cables to pass through
- The guards ensure that the enclosure complies with IEC 61439, regarding segregation
- Maintainers can work safely inside the enclosure, without the risk of touching live sections
- The guards can be mounted onto the cable openings on the internal side panels (MSPS) and onto the cable openings on the mounting plate (MSMPN) that have either vertical or horizontal openings
Especificaciones
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.