Relay Module Base Unit
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Relay Module Base Unit
nVent RAYCHEM TraceTek TT-NRM-BASE is a base unit with power supply, communication interface, DIN rail and end blocks, and a relay output module. The relay module contains 2 independently addressable relays. Suitable for nVent RAYCHEM Tracetek TTDM-128 or TT-TS12 leak detection panels.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Productos relacionados
Características
- Expandable: up to 16 relay modules can be installed on each base unit, and up to 10 base units can be connected to a single TTDM-128 or TT-TS12 for a total of 320 individual alarm relays
- Versatile: can be installed in large panels, or wall mounted in its own optional enclosure; centrally located with the TTDM-128 or TT-TS12, or distributed throughout the leak detection network to minimize wiring costs
- Can be used to operate valves, control audible or visual alarms, or interface with other control systems
Especificaciones
Ficha técnica
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.