Configured MI Wiring Unit
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Configured MI Wiring Unit
nVent PYROTENAX mineral insulated (MI) wiring units offer superior fire resistance under hydrocarbon and cellulosic fire conditions. Rated for hazardous and non hazardous environments. The technology is recognized for the ability to prevent migration of gas through the cable to potential ignition sources which can cause explosions. Suitable for applications with high continuous exposures detrimental to polymeric cable insulation materials. Factory terminated units providing enhanced reliability in critical applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalles
Recursos
Características
- Wiring cable units for critical circuits and life safety applications
- Factory terminations enabling increased productivity for field labour
- Fast installation: factory-terminated and fully tested, eliminating field termination and risk of rework
- Reliable during long life: 30 year product warranty available
- Various cable families affording different fire protection levels
- Configured wiring units tailored to application demands
- Approved for hazardous locations
Especificaciones
Especificación de diseño
Manual de instalación/Hoja de instrucciones
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.