Energy Storage
Filtrar por
Filtro aplicado:
				0
Borrar filtros
- Aplicaciones
- Product Type
- Product Family
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Rack Width 1
- Rack Width 2
- Front Finish
- Function
- Groove Width
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Shock and Vibration Tolerance
- Handle Included
Productos | 293 resultados (2463 artículos )

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail
          The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
        

EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies
          The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
        

1 U Air Deflector for 19" Fan Tray
          Air deflector with 1 U height to guide the air from front to top or from bottom to rear.
        

Interscale Flexible Heat Conductor (FHC), 20 mm
          Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
        

Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
          Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
        

EuropacPRO EMC Shielding Kit, Backplane to Side Panel
          Vertical profile enables the EMC contact between the side panel and the backplane.
        

SCHUKO Socket Strip, Master‐Slave, 6 Sockets, 19"
          PDU with primary outlet, secondary outlets switch on when there is Power consumption on the primary outlet.
        

Interscale Flexible Heat Conductor (FHC), 70 mm
          Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
        

19" Vented Front Grille, 2 U, Filter Mat
          Filter mat for 19" vented front grill.
        

3 U Air Deflector Plate for 19" Pusher Fan
          Air deflector for 19" pusher fans with 3 U height to guide the air in 4 different ways (cooling concepts)
        

Varistar CP IP 20 Cabinet, Glass Front Door, Steel Rear Door
          Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.
        

Novastar Frame, Slim-Line
          Aesthetic aluminum frame with 200 kg static load capacity. 19" upright built into the frame.