Standard Termination Kit with Long Tails
Hover to magnify image or click to enlarge
Standard Termination Kit with Long Tails
nVent PYROTENAX Standard Termination Kit With Long Tails are a range of standard screw-on termination kits to install long earth tail seals (RPSL) on light or heavy duty mineral insulated (MI) cables. Available in various sizes, with a continuous operating temperature range from 80 °C to +105 °C. Suitable for the majority of general wiring applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install
- Reliable during long life: 30 year product warranty available
Specifications
| Max Operating Temperature | 105 °C |
| Max Operating Temperature | 221 °F |
| Voltage Rating | 500 – 750 V |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.