Skip to main content
Please Select Your Country/Language Preferences

EuropacPRO cover plate universal Hover to magnify image or click to enlarge

EuropacPRO Cover Plate, Universal

A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be used is non-standard boards will be assembled into the subrack.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Product Type Cover Plate
Product Family EuropacPRO
Finish Passivated
Works With Subracks
Type Universal
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.