Skip to main content

Please Select Your Country/Language Preferences

Heating Cables

Heating Cables
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Markets
  • Applications
  • Hazardous Area
  • Max Exposure Temperature
      Apply
    • Max Exposure Temperature
        Apply
      Filter1

      Filter applied: 1

      View All Filters (1)

      Subcategories

      Self-Regulating

      Self-Regulating

      Power-Limiting

      Power-Limiting

      Parallel Constant Wattage

      Parallel Constant Wattage

      Series Polymer Insulated

      Series Polymer Insulated

      Series Mineral Insulated

      Series Mineral Insulated

      Skin-Effect Tracing Wire

      Skin-Effect Tracing Wire

      Products | 27 results (307 items)

      A10000622

      MI Series Alloy 825 XMI-A HAx Heating Cable

      Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
      A10000095

      FroStop Self-Regulating Heating Cable

      For pipe freeze protection and roof and gutter de-icing, with heat shrinkable components.
      A10000622

      MI Series SS321 HSQ Heating Cable

      For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
      A10000336

      MI Series Jacketed Copper Heating Cable

      For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
      A10000676.png

      MI Series CuNi HDC/HDF Heating Cable

      For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
      A10000880

      FMT Constant Wattage Parallel Heating Cable

      For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas.
      A10000869

      STS MT Skin-Effect Tracing Wire

      Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.
      A10000868

      STS HT Skin-Effect Tracing Wire

      Electrical process temperature maintenance for high temperature pipelines and embedded applications.
      A10000867

      STS HV Skin-Effect Tracing Wire

      Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability
      A10000880

      FHT Constant Wattage Parallel Heating Cable

      For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas.
      A10000622

      MI Series Inconel 600 HIQ Heating Cable

      For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
      A10000883

      XPI-F Series Heating Cable, Low Temperature, 4 J

      XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.