Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Voltage AC
- Color
- Depth
- Handle Type
- Works With
- Rack Height
- Material
- Finish
- Height
- Length
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Width
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Nominal Voltage
- Rack Units
- Metering Type
Products | 169 results (782 items)

Cable Manager Arm for Sliding Equipment Shelf
Cable Manager Arm controls cable movement for sliding equipment shelf as it actuates.
Catalog NumberItem NameAdd to Quote action
Cable Manager Arm for Sliding Equipment Shelf, Black, Steel

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Catalog NumberItem NameAdd to Quote action
Door Contact Switch Without Cable

Cage Nut Kit
Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
Catalog NumberItem NameAdd to Quote action
GND/Earthing Cage Nut M6, 10 pcs
GND/Earthing Cage Nut M6, 100 pcs
Grounding Cage Nut Kit, M4, 10 Pcs
Grounding Cage Nut Kit, M4, 100 Pcs
Grounding Cage Nut Kit, M5, 10 Pcs
Grounding Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M4, 50 Pcs
Cage Nut Kit, M4, 100 Pcs
Cage Nut Kit, M6, 100 pcs
Cage Nut Kit, M5, 50 Pcs
Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M6, 50 pcs

Door Contact Switch, Cabled
Switch for connecting to the normally closed contacts of the door control module for manual door opening.
Catalog NumberItem NameAdd to Quote action
Door Contact Switch, Cabled

Slide Nut Kit
Slide Nut Kit for variable assembly of 19" components.

Square Nut Kit
Square nuts have higher contact surface and dont get rounded off unlike hex nuts.

LED Light, Cable
Accessory for LED light for cabinet mounting, LED-700L

Writing Surface for 19" Cabinet Drawers
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Catalog NumberItem NameAdd to Quote action
Writing Surface for 19" Cabinet Drawers

LED Light, 19" Bracket
To adapt the light distribution to the current installation situation.

PDU Mounting Bracket
Assembly kits for PDUs.

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Catalog NumberItem NameAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Catalog NumberItem NameAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021