Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Cat HP J-Hook System

nVent CADDY Cat HP J-Hook System

The nVent CADDY Cat HP J-Hook System is an advanced, non-continuous pathway support solution for today’s high-performance cabling systems. Highly engineered features help ensure a stable and secure installation that complies with industry codes and standards for high-performance cables.

The nVent CADDY Cat HP System is an ideal compliment to using nVent CADDY WBT Performance Cable Tray, ladder rack, or similar continuous supports. It provides total installed cost benefits compared to other product solutions. This versatile system accommodates a wide range of attachment methods and is available as individual J-Hooks, pre-built nVent CADDY Cat HP assemblies and multi-tiered trees, as well as interchangeable nVent CADDY Cat HP components. The nVent CADDY Cat HP J-Hook System provides the perfect combination of performance, time savings and versatility required by today’s datacom and electrical contractors.

 

Features

  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
  • Requires no screws, rivets or special tools for assembly
  • Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
  • Offers a variety of attachment methods
  • Engineered to accommodate future emerging data cables
  • Recyclable and is produced with up to 80% recycled steel
  • Complies with EN 50174-2
  • Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569

     

The nVent CADDY Cat HP J-Hook System creates the ideal combination of performance, time savings and versatility desired by modern datacom and electrical contractors.

Looking for the Improved nVent CADDY Cat HP J-Hook System with our Versa-Mount Technology?
Click below to see the same great product offering, with new benefits.

Learn More

Subcategories

nVent CADDY Cat HP Assemblies

nVent CADDY Cat HP Assemblies

Pre-built assemblies comprising a high-performance J-Hook and structure attachment, ready to use out of the box.
nVent CADDY Cat HP Components

nVent CADDY Cat HP Components

Structure attachments and brackets for linking high performance J-Hooks to building structure or to each other in tree configurations.
nVent CADDY Cat HP Accessories

nVent CADDY Cat HP Accessories

Accessories for the nVent CADDY Cat HP System, designed to simplify installation.

Products | 19 results (48 items)

PH5286.jpg image

nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp

Innovatieve component solution that enables the end user to combine a pedestal clamp for raised floor installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
PH5282.jpg image

nVent CADDY Cat HP J-Hook Clip to Strut Clip

Innovatieve component solution that enables the end user to combine a ESC fastener for stru installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
PH22661.jpg image

nVent CADDY Cat HP Cable Puller Kit

Highly effective installation aide that protects low voltage cable, reduces cable strain, and facilitates changes in direction.
PH34402.jpg image

nVent CADDY Cat HP J-Hook with Multi-Function Clip

Ideal combination of Innovatieve CADDY fasteners for threaded rod, wire, or drop rod applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
PH5289.jpg image

nVent CADDY Cat HP J-Hook with T-Grid Clip

Ideal combination of Innovatieve CADDY fasteners for acoustical T-grid applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
PH5299.jpg image

nVent CADDY Cat HP J-Hook Clip to C Purlin Clip

Innovative component solution that enables the end user to combine a VF14 fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
PH5300.jpg image

nVent CADDY Cat HP J-Hook Clip to Rod/Wire Clip

Innovative component solution that enables the end user to combine a multi-function fastener for threaded rod or wire installations with any size CADDY CAT HP J-Hook.
PH5262.jpg image

nVent CADDY Cat HP J-Hook Angle Bracket

Innovatieve component solution that enables the end user to combine an angle bracket fastener for ceiling installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
PH35622.jpg image

nVent CADDY Cat HP Wire Retainer

Protection accessory for the threaded rod configuration of CAT CM cable supports.
PH5267.jpg image

nVent CADDY Cat HP J-Hook Straight Bracket

Innovative component solution that enables the end user to combine an angle bracket fastener for wall installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.
PH39913.jpg image

nVent CADDY Cat HP J-Hook with Nail Gun Bracket

Ready-to-use, non-continuous J-Hook cable support for direct fastening, compatible with the most popular gas and battery-actuated nail guns on the market for a safer installation.
PH5297.jpg image

nVent CADDY Cat HP J-Hook Clip to BC Beam Clamp

Innovatieve component solution that enables the end user to combine a BC fastener for beam installations with any size CADDY CAT HP J-Hook. Provides the ultimate flexibility on the jobsite while minimizing inventory impact.