Touch-Safe UL Light Switch
Hover to magnify image or click to enlarge
Touch-Safe UL Light Switch
The Touch-Safe light switch is designed to be used with HOFFMAN light kits (AC and DC). It provides a UL listed touch-safe switch that can be used on many enclosure types and includes hardware for most applications. The light switch maintains enclosure overall rating up to UL 508A Type 4X or 12.
Details
Resources
Features
- UL listed for a touch-safe wire connection
- Common bracket and hardware included to mount to various enclosure types easily
- PG 11 cable gland entry
- Wide operating temperature range: -13F to 158F (-25C to 70C)
- Number of poles 2
- Linear style actuator
- Screw clamp terminals
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.