ProLine Sloped-Front HMI Enclosure Type 12
Hover to magnify image or click to enlarge
ProLine Sloped-Front HMI Enclosure Type 12
A truly modular, build-your-own system, ProLine Sloped-Front HMI Enclosure foundation is extremely adaptable for nearly any application. Full-front opening for door/cover options has a 5-degree slope. Rear opening(s) for door and cover options. Optional ProLine Frame Shelf or ProLine Grid System is recommended to provide a stationary platform for supporting deep equipment. The open bottom is suitable for joining the top to a 700-mm-tall ProLine frame.
Details
Resources
Features
- Enclosure is available in three heights
- The bottom of the 600x600-mm sizes can be joined through a base with cutout to a pedestal or pendant arm system
- A support bracket allows the 600x600-mm sizes to be suspended from an overhanging pendant arm system
Specifications
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.