ProLine G2 Drip Shield


ProLine G2 Drip Shield
The ProLine G2 Drip Shield is used on the inside of the door to provide additional protection from liquid and contaminants. The frame of the ProLine G2 includes a flange trough collar to protect the interior from dust and debris settling on the top of the enclosure. The Drip Shield effectively increases the depth of the trough, and provides additional protection for Type 3R applications.
Details
Resources
Features
- Provides additional protection from liquid contaminants and debris
- Mounted inside the door cover; directly on the top through the M12 mounting holes
- Can be mounted on either the front or rear of the enclosure (running left-to-right only)
- All mounting hardware included
Specifications
Thickness | 1.52mm |
Thickness | 16ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.