Side Plinths, PS, 98x758x27mm, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Side Plinths, PS, 98x758x27mm, Zinc Plated, Mild Steel
Catalog#: PS1080
The extra space created by the plinth is closed off by using these panels in order to restrict access to this area.
Details
Benefits
Resources
CAD
Video
Accessories
Features
- Description: Side panels to cover the openings in the sides of the PF/PV plinths. Double folded panels for maximum strength. Compatible with combinable and semi-compact enclosure ranges.
- Material: 1.5 mm steel plate.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 panels. Mounting accessories included with PF/PV.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.