Skip to main content
Please Select Your Country/Language Preferences

LRRMPBLK_RackToRunwayMntPltKit, LRRMPG, LRRMPBLK, LRRMPGZ, LRRMPW, LRRMPW15, LRRMPBLK15, LRRMPG18, LRRMPBLK18, LRRMPGZ18, LRRMPW18, LRRMPBLK24, LRRMPW24 Hover to magnify image or click to enlarge

Rack-to-Runway Mounting Plate Kit, Fits 6.00/12.00, Plated, Steel

Catalog#: LRRMPGZ

The Rack-to-Runway Mounting Plate Kit secures ladder rack to the top of equipment racks. The plate is designed for mounting either parallel or perpendicular to the rack. The kit includes plated mounting hardware.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources CAD

CAD Generation

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.