Rack-Mountable Fan Package, 275CFM 115V, Brushed, SS304


Rack-Mountable Fan Package, 275CFM 115V, Brushed, SS304
Catalog#: ADB275
For enclosure or 19-inch rack applications, the Blower Fan Package provides the maximum amount of cooling air in the least amount of space by utilizing 115 volt AC, 60/50 hertz, single-phase input power.
Engineered for 20,000 hours of continuous operation when properly powered.
Industry Standards
UL Component Recognized; File No. E61997
EIA RS-310-D
CSA certified
(blower motor only)
Details
Resources
Accessories
Related Accessories
Features
- Intake grille is easily removed with two captive thumbnuts
- Washable aluminum filter
- Single phase motor powers the statically balanced blower
- Motor is thermally protected and cooled by incoming forced air
- Direct drive induction motor contains permanently lubricated ball bearings
- Lubricant protects from -20 F to 298 F (-29 C to 148 C)
- Rotating components are suspended on neoprene shock-mounts
- Three-conductor power cord (five feet long)
- The unit is self-supporting with 16 gauge steel flanges notched per EIA RS-310-D.
- An exhaust grille and filter package (catalog number AEXGR275) is required and must be ordered separately
- Grill is 20 gauge stainless steel 304 and the housing is 16 gauge mild steel
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.