Compact Series 4 Tube
Hover to magnify image or click to enlarge
Compact Series 4 Tube
Compact Series 4 Tube provides structural integrity and acts as a conduit for equipment wiring. All pendant arm connections are sized to fit appropriate tube sizes.
Details
Resources
Features
- Square and rectangular tubes are cold-formed, hollow, welded steel with 5-mm wall thickness available in various lengths
- Connection components fastened to support arm with set screws
- Assembled Compact Series 4 HMI Arm System has a max weight load of 337 lb. (153.2 kg)
Specifications
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.