Skip to main content
Please Select Your Country/Language Preferences

A10000560 Hover to magnify image or click to enlarge

EC-TS Electronic Thermostat

nVent RAYCHEM EC-TS is an ambient pipe or slab sensing electronic thermostat that provides accurate temperature control. Used to control a single heat tracing circuit (30 A switching, 277 VAC, SPST) or can switch multiple circuits through a contactor. Includes a 25-ft adjustable thermistor.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us