Skip to main content
Please Select Your Country/Language Preferences

A10000116 Hover to magnify image or click to enlarge

APS Controller

nVent RAYCHEM APS are a range of energy efficient control units for snow melting and gutter de-icing applications. Operating at various voltages, they can be used to control single heat tracing circuits or switch multiple circuits through a contactor.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

IP Rating 3R
Adjustment Range, Frost Protection 4 – 32°C
Temperature Sensor Input Quantity 6
Depth 6.562in
Height 9.125in
Width 11.5in
Adjustment Range, Frost Protection 40 – 90°F
Depth 167mm
Height 232mm
Width 292mm
Material Polycarbonate
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us